Product  ATEX-Zulassung

Pressure Transmitter

With Voltage Output (3-Wire)

Order number: 6837334
    • Fully welded metal measuring cell
    • Pressure range 0…5000 psi rel.
    • 12…33 VDC
    • Analog output 0…10 V
    • Process connection 1/4"-18 NPT male thread
    • Plug-in device, M12 × 1
#

Technical Data

Product type Pressure Transmitter

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top